A 6C 9M03008
30mm Diameter Steel Idler Roller
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.86 | 4 wks |
10 - 49 | $29.84 | 4 wks |
50 - 99 | $29.25 | 4 wks |
100 - 249 | $27.78 | 4 wks |
250+ | Request for Quote |
$30.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Patern (M) | M8 |
---|---|
Diameter (D) | 30 mm |
Material | Steel |
Operating Speed (rpm) | 6000 RPM |
Roller Length (A) | 35 mm |
Screw Length (C) | 13.5 mm (.53 in.) |