A 6C 9-T094
Thimbles for Synchromesh Cable A6J9-AS1209. Material - Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.14 | 8 wks |
10 - 24 | $9.1 | 8 wks |
25 - 49 | $8.2 | 8 wks |
50 - 99 | $7.58 | 8 wks |
100+ | Request for Quote |
$11.14
Availability: 23.1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A (inch) | 0.339 Inch |
---|---|
B | 0.21875 Inch |
D | 0.140625 Inch |
E | 0.032 Inch |
F | 0.078125 Inch |
For Cable No.´s | A 6J 9-AS1209 |
Material | Stainless Steel |
Substitute Part | A 6C 9MT094 |