A 6C 9-T015
Thimbles for Synchromesh Cable A6J9-AS0605. Material - Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.06 | 11 wks |
10 - 24 | $6.52 | 11 wks |
25 - 49 | $5.83 | 11 wks |
50 - 99 | $5.37 | 11 wks |
100+ | Request for Quote |
$8.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A (inch) | 0.188 Inch |
---|---|
B | 0.125 Inch |
D | 0.125 Inch |
E | 0.015 Inch |
F | 0.046875 Inch |
For Cable No.´s | A 6J 9-AS0605 |
Material | Stainless Steel |
Substitute Part | A 6C 9MT015 |