A 6C 9-02812
1.75"(OD) Steel Idler Pulley, Maximum Cable Diameter of .250"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.86 | 8 wks |
25 - 99 | $10.41 | 8 wks |
100 - 249 | $8.92 | 8 wks |
250 - 499 | $8.01 | 8 wks |
500+ | Request for Quote |
$13.86
Availability: 58 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Ball - Precision |
---|---|
Bore Size | 0.375 Inch |
Bottom Diameter | 1.25 Inch |
Duty Type | Heavy - hardened Raceway |
Face Width | 0.44 Inch |
Groove Radius | 0.125 |
Material | Steel |
Max. Cable Dia. (Inch) | 0.25 Inch |
Outside Diameter | 1.75 Inch |