A 6C 9-02008
1.25"(OD) Steel Idler Pulley, Maximum Cable Diameter of .188"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.77 | 8 wks |
25 - 99 | $7.22 | 8 wks |
100 - 249 | $6.13 | 8 wks |
250 - 499 | $5.46 | 8 wks |
500+ | Request for Quote |
$9.77
Availability: 66 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Ball - Precision |
---|---|
Bore Size | 0.25 Inch |
Bottom Diameter | 0.876 Inch |
Duty Type | Heavy - hardened Raceway |
Face Width | 0.375 Inch |
Groove Radius | 0.093 |
Material | Steel |
Max. Cable Dia. (Inch) | 0.188 Inch |
Outside Diameter | 1.25 Inch |