A 6C 8M21

4.24 Pitch, Steel, Galvanized Ladder Chain
Qty Range Price/Unit Ships Within
1 - 9 $9.08 8 wks
10 - 29 $6.89 8 wks
30 - 79 $5.59 8 wks
80 - 299 $4.91 8 wks
300+ Request for Quote
$9.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Width (S) 2
Links Per Meter 236
Material Steel, Galvanized
Outside Width (H) 5.6
Pitch (P) 4.24 mm
Wire Diameter (A) 0.8 mm
Yield Point (N) 78 N
Substitute Part A 6C 8-21

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team