A 6C 8-1920
20 Teeth, 0.3125" Bore, 0.185 (Size 19) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.66 | 8 wks |
10 - 24 | $16.65 | 8 wks |
25 - 49 | $15.3 | 8 wks |
50 - 99 | $14.48 | 8 wks |
100+ | Request for Quote |
$17.66
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 20 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.313 Inch |
Face Width (FW) | 0.087 Inch |
Hub Dia. (C) | 0.875 Inch |
Material | Metal |
Material Type | Carbon Steel |
Overall Width (E) | 0.5 Inch |
Pitch | 0.185 (SIZE 19) |
Pitch Dia. (P.D.) | 1.16 Inch |