A 6C 8-1914

14 Teeth, 0.25" Bore, 0.185 (Size 19) Pitch ladder chain sprocket
Qty Range Price/Unit Ships Within
1 - 9 $18.33 8 wks
10 - 24 $17.3 8 wks
25 - 49 $15.9 8 wks
50 - 99 $15.06 8 wks
100+ Request for Quote
$18.33

Availability: 70 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Grooves (Teeth) 14
Bore Configuration Plain - With Set Screw
Bore Size 0.25 Inch
Face Width (FW) 0.087 Inch
Hub Dia. (C) 0.75 Inch
Material Metal
Material Type Carbon Steel
Overall Width (E) 0.594 Inch
Pitch 0.185 (SIZE 19)
Pitch Dia. (P.D.) 0.83 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team