A 6C 8-1908
8 Teeth, 0.1875" Bore, 0.185 (Size 19) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.18 | 8 wks |
10 - 24 | $17.18 | 8 wks |
25 - 49 | $15.77 | 8 wks |
50 - 99 | $14.94 | 8 wks |
100+ | Request for Quote |
$18.18
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 8 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.188 Inch |
Face Width (FW) | 0.087 Inch |
Hub Dia. (C) | 0.438 Inch |
Material | Metal |
Material Type | Carbon Steel |
Overall Width (E) | 0.594 Inch |
Pitch | 0.185 (SIZE 19) |
Pitch Dia. (P.D.) | 0.47 Inch |