A 6C 8-1816
16 Teeth, 0.3125" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.72 | 8 wks |
25 - 49 | $17.27 | 8 wks |
50 - 249 | $16.07 | 8 wks |
250 - 499 | $13.53 | 8 wks |
500+ | Request for Quote |
$20.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 16 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.313 Inch |
Face Width (FW) | 0.12 Inch |
Hub Dia. (C) | 0.875 Inch |
Material | Metal |
Material Type | Carbon Steel |
Overall Width (E) | 0.625 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 1.47 Inch |