A 6C 8-1810
10 Teeth, 0.3125" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $19.53 | 8 wks |
| 25 - 49 | $16.25 | 8 wks |
| 50 - 249 | $15.09 | 8 wks |
| 250 - 499 | $12.71 | 8 wks |
| 500+ | Request for Quote |
$19.53
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| # Grooves (Teeth) | 10 |
|---|---|
| Bore Configuration | Plain - With Set Screw |
| Bore Size | 0.313 Inch |
| Face Width (FW) | 0.12 Inch |
| Hub Dia. (C) | 0.875 Inch |
| Material | Metal |
| Material Type | Carbon Steel |
| Overall Width (E) | 0.625 Inch |
| Pitch | 0.286 (SIZE 18) |
| Pitch Dia. (P.D.) | 0.92 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities