A 6C 8-1414
14 Teeth, 0.5" Bore, 0.353 (Size 14) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.39 | 8 wks |
10 - 49 | $26.11 | 8 wks |
50 - 99 | $23.23 | 8 wks |
100 - 249 | $21.76 | 8 wks |
250+ | Request for Quote |
$28.39
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 14 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.5 Inch |
Face Width (FW) | 0.17 Inch |
Hub Dia. (C) | 1.5 Inch |
Material | Metal |
Material Type | Carbon Steel |
Overall Width (E) | 0.813 Inch |
Pitch | 0.353 (SIZE 14) |
Pitch Dia. (P.D.) | 1.59 Inch |