A 6C 8-1411
11 Teeth, 0.5" Bore, 0.353 (Size 14) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.68 | 8 wks |
10 - 49 | $21.67 | 8 wks |
50 - 99 | $19.18 | 8 wks |
100 - 249 | $17.96 | 8 wks |
250+ | Request for Quote |
$23.68
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 11 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.5 Inch |
Face Width (FW) | 0.17 Inch |
Hub Dia. (C) | 1.188 Inch |
Material | Metal |
Material Type | Carbon Steel |
Overall Width (E) | 0.813 Inch |
Pitch | 0.353 (SIZE 14) |
Pitch Dia. (P.D.) | 1.25 Inch |