A 6C 8-14
0.353" (Size 14) Pitch, Steel ladder chain
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.17 | 11 wks |
| 25 - 99 | $2.67 | 11 wks |
| 100 - 249 | $2.28 | 11 wks |
| 250 - 999 | $2.12 | 11 wks |
| 1000+ | Request for Quote |
$3.17
Availability: 50 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Width | 0.205 |
|---|---|
| Links Per Foot | 34 |
| Material | Steel, Galvanized |
| Outside Width | 0.55 |
| Pitch (P) | 0.353 |
| Wire Diameter | 0.08 |
| Yield Point (lbs) | 80 lbs |
| Substitute Part | A 6C 8M14 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities