A 6C 7MHK2528
6.35mm (#25) Pitch, 28 Grooves, 10mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.23 | 8 wks |
10 - 49 | $35.21 | 8 wks |
50 - 99 | $30.61 | 8 wks |
100+ | $29.07 | 8 wks |
$39.23
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 28 |
---|---|
Bore | 10 |
Face Width | 2.8 |
Hub Diameter | 38 |
Material | Metal |
Material Type | AISI C 1045 Steel |
Overall Width | 18 |
Pitch | 6.35 (#25) |
Pitch Diameter | 56.7 |