A 6C 7MHK2525
6.35mm (#25) Pitch, 25 Grooves, 8mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.36 | 8 wks |
10 - 49 | $30.84 | 8 wks |
50 - 99 | $26.8 | 8 wks |
100+ | $25.46 | 8 wks |
$34.36
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 25 |
---|---|
Bore | 8 |
Face Width | 2.8 |
Hub Diameter | 35 |
Material | Metal |
Material Type | AISI C 1045 Steel |
Overall Width | 17.8 |
Pitch | 6.35 (#25) |
Pitch Diameter | 50.7 |