A 6C 7MHK2515
6.35mm (#25) Pitch, 15 Grooves, 8mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.76 | 8 wks |
10 - 49 | $12.15 | 8 wks |
50 - 99 | $10.54 | 8 wks |
100+ | $10 | 8 wks |
$13.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 15 |
---|---|
Bore | 8 |
Face Width | 2.8 |
Hub Diameter | 22 |
Material | Metal |
Material Type | AISI C 1045 Steel |
Overall Width | 12.8 |
Pitch | 6.35 (#25) |
Pitch Diameter | 30.5 |