A 6C 7-25B54
0.25 (#25) Pitch, 54 Teeth, 0.5" Bore, Metal roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $38.42 | 8 wks |
25 - 99 | $35.94 | 8 wks |
100 - 249 | $30.03 | 8 wks |
250 - 499 | $27.62 | 8 wks |
500+ | Request for Quote |
$38.42
Availability: 68 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.5 Inch |
---|---|
Face Width (X) | 0.11 Inch |
Hub Dia. (C) | 2 Inch |
Material | Carbon Steel |
No. Of Teeth | 54 |
Overall Width (E) | 0.813 Inch |
Pitch | 0.25 (#25) |
Pitch Dia. (P.D.) | 4.3 Inch |