A 6C 7-25B24
0.25 (#25) Pitch, 24 Teeth, 0.375" Bore, Metal roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.28 | 8 wks |
25 - 99 | $14.88 | 8 wks |
100 - 249 | $11.87 | 8 wks |
250 - 499 | $10.61 | 8 wks |
500+ | Request for Quote |
$17.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 Inch |
---|---|
Face Width (X) | 0.11 Inch |
Hub Dia. (C) | 1.5 Inch |
Material | Carbon Steel |
No. Of Teeth | 24 |
Overall Width (E) | 0.625 Inch |
Pitch | 0.25 (#25) |
Pitch Dia. (P.D.) | 1.915 Inch |