A 6C 4-36L12
.375" L Pitch, 36 Teeth, 12" Usable Length, Carbon steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $367.24 | 8 wks |
5 - 9 | $319.21 | 8 wks |
10 - 24 | $266.83 | 8 wks |
25 - 49 | $220.88 | 8 wks |
50+ | Request for Quote |
$367.24
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 36 |
Outside Diameter (O.D.) | 4.267 Inch |
Pitch | .375" (L) |
Pitch Diameter | 4.297 Inch |
Shank Diameter (C) | 1 |
Shank Length | 1 Inch |
Substitute Part | A 6C 4M36L30 |