A 6C 4-32L08
.375" L Pitch, 32 Teeth, 8" Usable Length, Carbon steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $211.74 | 8 wks |
5 - 9 | $180.35 | 8 wks |
10 - 24 | $150.29 | 8 wks |
25 - 49 | $123.85 | 8 wks |
50+ | Request for Quote |
$211.74
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 32 |
Outside Diameter (O.D.) | 3.79 Inch |
Pitch | .375" (L) |
Pitch Diameter | 3.82 Inch |
Shank Diameter (C) | 1 |
Shank Length | 0.75 Inch |
Substitute Part | A 6C 4M32L20 |