A 6C 4-24FS
Priced Per 25 Pieces
.375" L Pitch, 24 Teeth, Steel Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $53.85 | 6 wks |
10 - 24 | $42.66 | 6 wks |
25 - 49 | $30.69 | 6 wks |
50 - 99 | $24.13 | 6 wks |
100+ | Request for Quote |
$53.85
Availability: 18.68 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.055 Inch |
---|---|
Flange Width (W) | 0.09 Inch |
Inside Diameter (I.D.) | 2.375 Inch |
Material | Carbon Steel |
No. Of Grooves | 24 |
Outside Dia. (O.D.) | 3.094 Inch |
Pitch | .375 (L) |
Substitute Part | A 6C 4M24FS |