A 6C 4-20L08
.375" L Pitch, 20 Teeth, 8" Usable Length, Carbon steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $126.70 | 8 wks |
5 - 9 | $108.78 | 8 wks |
10 - 24 | $90.36 | 8 wks |
25 - 49 | $74.07 | 8 wks |
50+ | Request for Quote |
$126.70
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 20 |
Outside Diameter (O.D.) | 2.357 Inch |
Pitch | .375" (L) |
Pitch Diameter | 2.387 Inch |
Shank Diameter (C) | 1 |
Shank Length | 0.75 Inch |
Substitute Part | A 6C 4M20L20 |