A 6C 4-20FS
Priced Per 25 Pieces
.375" L Pitch, 20 Teeth, Steel Timing Pulley Flange
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $38.68 | 11 wks |
| 10 - 24 | $31.83 | 11 wks |
| 25 - 49 | $23.51 | 11 wks |
| 50 - 99 | $19.14 | 11 wks |
| 100+ | Request for Quote |
$38.68
Availability: 20.16 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Flange Thickness (T) | 0.055 Inch |
|---|---|
| Flange Width (W) | 0.09 Inch |
| Inside Diameter (I.D.) | 2.035 Inch |
| Material | Carbon Steel |
| No. Of Grooves | 20 |
| Outside Dia. (O.D.) | 2.625 Inch |
| Pitch | .375 (L) |
| Substitute Part | A 6C 4M20FS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities