A 6C 4-18L08
.375" L Pitch, 18 Teeth, 8" Usable Length, Carbon steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $101.49 | 8 wks |
5 - 9 | $87.06 | 8 wks |
10 - 24 | $72.35 | 8 wks |
25 - 49 | $58.87 | 8 wks |
50+ | Request for Quote |
$101.49
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 18 |
Outside Diameter (O.D.) | 2.119 Inch |
Pitch | .375" (L) |
Pitch Diameter | 2.149 Inch |
Shank Diameter (C) | 1 |
Shank Length | 0.75 Inch |
Substitute Part | A 6C 4M18L20 |