A 6C 4-14L12
.375" L Pitch, 14 Teeth, 12" Usable Length, Carbon steel Pulley Stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $78.94 | 8 wks |
| 5 - 9 | $67.39 | 8 wks |
| 10 - 24 | $55.73 | 8 wks |
| 25 - 49 | $45.22 | 8 wks |
| 50+ | Request for Quote |
$78.94
Availability: 1 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Carbon Steel |
|---|---|
| Min. Usable Length (L) | 12 Inch |
| No. Of Grooves | 14 |
| Outside Diameter (O.D.) | 1.641 Inch |
| Pitch | .375" (L) |
| Pitch Diameter | 1.671 Inch |
| Shank Diameter (C) | 1 |
| Shank Length | 1.13 Inch |
| Substitute Part | A 6C 4M14L30 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities