A 6C 4-14FS
Priced Per 25 Pieces
.375" L Pitch, 14 Teeth, Steel Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.44 | 11 wks |
10 - 24 | $22.81 | 11 wks |
25 - 49 | $17.36 | 11 wks |
50 - 99 | $14.61 | 11 wks |
100+ | Request for Quote |
$26.44
Availability: 2.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.055 Inch |
---|---|
Flange Width (W) | 0.09 Inch |
Inside Diameter (I.D.) | 1.401 Inch |
Material | Carbon Steel |
No. Of Grooves | 14 |
Outside Dia. (O.D.) | 1.906 Inch |
Pitch | .375 (L) |
Substitute Part | A 6C 4M14FS |