A 6C 4-12L08
.375" L Pitch, 12 Teeth, 8" Usable Length, Carbon steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $45.25 | 8 wks |
5 - 9 | $38.36 | 8 wks |
10 - 24 | $31.5 | 8 wks |
25 - 49 | $25.47 | 8 wks |
50+ | Request for Quote |
$45.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 12 |
Outside Diameter (O.D.) | 1.402 Inch |
Pitch | .375" (L) |
Pitch Diameter | 1.432 Inch |
Shank Diameter (C) | 1 |
Shank Length | 1.13 Inch |
Substitute Part | A 6C 4M12L20 |