A 6C 3-32H3712
.200" (XL) Pitch,32 Teeth, 0.375" Bore, 2 Flanges / No Hub, Carbon Steel Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $65.40 | 8 wks |
25 - 49 | $55.24 | 8 wks |
50 - 99 | $42.84 | 8 wks |
100 - 249 | $38.87 | 8 wks |
250+ | Request for Quote |
$65.40
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.375 Inch |
Flange & Hub Configuration | 2 Flanges / No Hub |
Hub Diameter | 0 Inch |
Material | Carbon Steel |
No. Of Grooves | 32 |
Outside Diameter | 2.017 Inch |
Overall Length | 0.563 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.037 Inch |