A 6C 3-30DF03716
.200" (XL) Pitch,30 Teeth, 0.5" Bore, 2 Flanges / With Hub, Carbon Steel Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $60.28 | 8 wks |
25 - 49 | $48.03 | 8 wks |
50 - 99 | $36.12 | 8 wks |
100 - 249 | $29.92 | 8 wks |
250+ | Request for Quote |
$60.28
Availability: 44 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.5 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1.313 Inch |
Material | Carbon Steel |
No. Of Grooves | 30 |
Outside Diameter | 1.89 Inch |
Overall Length | 0.906 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.91 Inch |