A 6C 2-60XL12
.200" XL Pitch, 60 Teeth, 12" Usable Length, Carbon Steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $418.89 | 6 wks |
10 - 24 | $335.19 | 6 wks |
25 - 49 | $300.66 | 6 wks |
50 - 99 | $263.51 | 8 wks |
100+ | Request for Quote |
$418.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 60 |
Outside Diameter (O.D.) | 3.8 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 3.82 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6C 2M60XL30 |