A 6C 2-48XL08
.200" XL Pitch, 48 Teeth, 8" Usable Length, Carbon Steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $291.51 | 6 wks |
10 - 24 | $235.79 | 6 wks |
25 - 49 | $211.12 | 6 wks |
50 - 99 | $184.77 | 8 wks |
100+ | Request for Quote |
$291.51
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 48 |
Outside Diameter (O.D.) | 3.036 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 3.056 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6C 2M48XL20 |