A 6C 2-46XL08
.200" XL Pitch, 46 Teeth, 8" Usable Length, Carbon Steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $275.80 | 6 wks |
10 - 24 | $222.95 | 6 wks |
25 - 49 | $199.57 | 6 wks |
50 - 99 | $174.61 | 8 wks |
100+ | Request for Quote |
$275.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 46 |
Outside Diameter (O.D.) | 2.908 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.928 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6C 2M46XL20 |