A 6C 2-45XL12
.200" XL Pitch, 45 Teeth, 12" Usable Length, Carbon Steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $274.58 | 6 wks |
10 - 24 | $218.8 | 6 wks |
25 - 49 | $195.86 | 6 wks |
50 - 99 | $171.36 | 8 wks |
100+ | Request for Quote |
$274.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 45 |
Outside Diameter (O.D.) | 2.845 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.865 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6C 2M45XL30 |