A 6C 2-45XL08
.200" XL Pitch, 45 Teeth, 8" Usable Length, Carbon Steel Pulley Stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $245.87 | 6 wks |
| 10 - 24 | $195.6 | 6 wks |
| 25 - 49 | $174.94 | 6 wks |
| 50 - 99 | $152.98 | 8 wks |
| 100+ | Request for Quote |
$245.87
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Carbon Steel |
|---|---|
| Min. Usable Length (L) | 8 Inch |
| No. Of Grooves | 45 |
| Outside Diameter (O.D.) | 2.845 Inch |
| Pitch | .200" (XL) |
| Pitch Diameter | 2.865 Inch |
| Shank Diameter (C) | 0.75 |
| Shank Length | 1 Inch |
| Substitute Part | A 6C 2M45XL20 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities