A 6C 2-44XL12
.200" XL Pitch, 44 Teeth, 12" Usable Length, Carbon Steel Pulley Stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $271.59 | 6 wks |
| 10 - 24 | $219.53 | 6 wks |
| 25 - 49 | $196.49 | 6 wks |
| 50 - 99 | $171.92 | 8 wks |
| 100+ | Request for Quote |
$271.59
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Carbon Steel |
|---|---|
| Min. Usable Length (L) | 12 Inch |
| No. Of Grooves | 44 |
| Outside Diameter (O.D.) | 2.781 Inch |
| Pitch | .200" (XL) |
| Pitch Diameter | 2.801 Inch |
| Shank Diameter (C) | 0.75 |
| Shank Length | 1 Inch |
| Substitute Part | A 6C 2M44XL30 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities