A 6C 2-35XL08
.200" XL Pitch, 35 Teeth, 8" Usable Length, Carbon Steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $161.74 | 6 wks |
10 - 24 | $129.88 | 6 wks |
25 - 49 | $115.87 | 6 wks |
50 - 99 | $101.1 | 8 wks |
100+ | Request for Quote |
$161.74
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 35 |
Outside Diameter (O.D.) | 2.208 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.228 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6C 2M35XL20 |