A 6C 2-30FS
Priced Per 25 Pieces
.200" XL Pitch, 30 Teeth, Steel Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.65 | 4 wks |
10 - 49 | $26.98 | 4 wks |
50 - 99 | $17.66 | 4 wks |
100 - 249 | $13.75 | 4 wks |
250+ | Request for Quote |
$38.65
Availability: 26.76 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.065 Inch |
Inside Diameter (I.D.) | 1.55 Inch |
Material | Carbon Steel |
No. Of Grooves | 30 |
Outside Dia. (O.D.) | 2.125 Inch |
Pitch | .200 (XL) |
Substitute Part | A 6C54M032FS,A 6C 2M30FS |