A 6C 2-27XL08
.200" XL Pitch, 27 Teeth, 8" Usable Length, Carbon Steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $113.87 | 6 wks |
10 - 24 | $91.17 | 6 wks |
25 - 49 | $81.3 | 6 wks |
50 - 99 | $70.46 | 8 wks |
100+ | Request for Quote |
$113.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 27 |
Outside Diameter (O.D.) | 1.699 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.719 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6C 2M27XL20 |