A 6C 2-24FS

Priced Per 25 Pieces

.200" XL Pitch, 24 Teeth, Steel Timing Pulley Flange
Qty Range Price/Unit Ships Within
1 - 9 $32.00 4 wks
10 - 49 $22.32 4 wks
50 - 99 $14.59 4 wks
100 - 249 $11.35 4 wks
250+ Request for Quote
$32.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Flange Thickness (T) 0.04 Inch
Flange Width (W) 0.065 Inch
Inside Diameter (I.D.) 1.222 Inch
Material Carbon Steel
No. Of Grooves 24
Outside Dia. (O.D.) 1.75 Inch
Pitch .200 (XL)
Substitute Part A 6C 2M24FS

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team