A 6C 2-22XL12
.200" XL Pitch, 22 Teeth, 12" Usable Length, Carbon Steel Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $132.09 | 6 wks |
10 - 24 | $104.26 | 6 wks |
25 - 49 | $92.91 | 6 wks |
50 - 99 | $80.99 | 8 wks |
100+ | Request for Quote |
$132.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 22 |
Outside Diameter (O.D.) | 1.381 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.401 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6C 2M22XL30 |