A 6C 2-17FS
Priced Per 25 Pieces
.200" XL Pitch, 17 Teeth, Steel Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.28 | 4 wks |
10 - 49 | $16.93 | 4 wks |
50 - 99 | $11.03 | 4 wks |
100 - 249 | $8.58 | 4 wks |
250+ | Request for Quote |
$24.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.065 Inch |
Inside Diameter (I.D.) | 0.887 Inch |
Material | Carbon Steel |
No. Of Grooves | 17 |
Outside Dia. (O.D.) | 1.313 Inch |
Pitch | .200 (XL) |
Substitute Part | A 6C54M019FS,A 6C 2M17FS,A 6C24M019FS |