A 6C 2-15FSX
Priced Per 25 Pieces
.200" XL Pitch, 15 Teeth, Steel Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.38 | 4 wks |
10 - 49 | $16.28 | 4 wks |
50 - 99 | $10.61 | 4 wks |
100 - 249 | $8.26 | 4 wks |
250+ | Request for Quote |
$23.38
Availability: 102.88 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.065 Inch |
Inside Diameter (I.D.) | 0.814 Inch |
Material | Carbon Steel |
No. Of Grooves | 15 |
Outside Dia. (O.D.) | 1.188 Inch |
Pitch | .200 (XL) |
Substitute Part | A 6C 2M15FSX |