A 6C 2-12FS
Priced Per 25 Pieces
.200" XL Pitch, 12 Teeth, Steel Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.17 | 4 wks |
10 - 49 | $14.74 | 4 wks |
50 - 99 | $9.59 | 4 wks |
100 - 249 | $7.46 | 4 wks |
250+ | Request for Quote |
$21.17
Availability: 174.4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.065 Inch |
Inside Diameter (I.D.) | 0.562 Inch |
Material | Carbon Steel |
No. Of Grooves | 12 |
Outside Dia. (O.D.) | 1 Inch |
Pitch | .200 (XL) |
Substitute Part | A 6C 2M12FS |