A 6B20M092090
3 mm (FHT) Pitch, 92 Teeth, 9mm Wide Single Sided Polyurethane belt with Kevlar Cords.
NOTE: FHT – 1mm, FHT – 2mm, and FHT – 3mm timing belts will be discontinued when present stock is depleted. View availability.
NOTE: FHT – 1mm, FHT – 2mm, and FHT – 3mm timing belts will be discontinued when present stock is depleted. View availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.09 | 2 wks |
| 25 - 99 | $9.7 | 14 wks |
| 100 - 249 | $8.63 | 14 wks |
| 250 - 499 | $7.75 | 14 wks |
| 500+ | Request for Quote |
$11.09
Availability: 36 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9 mm |
| No. Of Grooves | 92 |
| Pitch | 3 mm (FHT) |
| Pitch Length | 285 mm |
| Tension Member (Cords) | Kevlar |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities