A 6B16MD475060
2.03 mm (MXL) Pitch, 475 Teeth, 6mm wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.58 | 19 wks |
10 - 24 | $6.11 | 19 wks |
25 - 49 | $5.23 | 19 wks |
50 - 99 | $4.41 | 19 wks |
100+ | Request for Quote |
$7.58
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 475 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 965 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-D475025 |