A 6B16MD315095
2.03 mm (MXL) Pitch, 315 Teeth, 9.5mm wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.28 | 19 wks |
10 - 24 | $7.47 | 19 wks |
25 - 49 | $6.41 | 19 wks |
50 - 99 | $5.4 | 19 wks |
100+ | Request for Quote |
$9.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 315 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 640 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-D315037 |