A 6B16MD175060
2.03 mm (MXL) Pitch, 175 Teeth, 6mm wide Double Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $6.27 | 1 wks |
| 25 - 49 | $5.63 | 1 wks |
| 50 - 99 | $4.96 | 1 wks |
| 100+ | Request for Quote |
$6.27
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 6 mm |
| No. Of Grooves | 175 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 356 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B16-D175025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities