A 6B16MD170095
2.03 mm (MXL) Pitch, 170 Teeth, 9.5mm wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.86 | 19 wks |
10 - 24 | $6.33 | 19 wks |
25 - 49 | $5.43 | 19 wks |
50 - 99 | $4.57 | 19 wks |
100+ | Request for Quote |
$7.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 170 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 345 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-D170037 |