A 6B16MD145030
2.03 mm (MXL) Pitch, 145 Teeth, 3mm wide Double Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.90 | 1 wks |
| 25 - 49 | $3.51 | 1 wks |
| 50 - 99 | $3.09 | 1 wks |
| 100+ | Request for Quote |
$3.90
Availability: 24 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 3 mm |
| No. Of Grooves | 145 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 295 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B16-D145012 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities